IESNA:LM-63-2002
[TEST]P1335575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R35B2750DE010 E3A451MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 3000K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]108
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5 5.2 5.4 5.5 5.6 6.2 7.8 10.9 19 39.7
85.1 155.4 247.2 275.9 309.9 340.3 372.3 395.2 413 425.2
431.1 433.6 433.3 431 428.5 425.8 423.7 421.2 416.7 408
390.6 373.7 364.4 354.8 337.3 318.5 294.8 272.5 244 210.1
177.7 153.6 133 76.6 19.4 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5 5.2 5.4 5.5 5.6 6.2 7.7 10.7 19.1 38.1
79.2 150 232.4 269.1 297.8 328.6 356.3 379.2 398.9 411.8
420 424.6 425.4 424.2 422.2 420.1 418.2 415.8 412.5 404.4
390.5 371.9 360.6 349.3 332.2 311.1 291.5 267.6 236.7 202.3
171 146.1 123.4 67.7 17.3 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5 5.2 5.3 5.4 5.6 6.1 7.5 10.4 17.1 33.2
67.4 126.4 201.5 231.4 264.1 287.6 315.7 339.9 360.7 374.8
388.3 396.6 401.3 403.7 404.5 404.5 403.2 401.6 398.6 393
381.7 361 342.7 328.2 308.5 285.4 262 236.9 208 179.6
146.6 122 98.2 46.9 11.2 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0 0 0
5 5.2 5.3 5.4 5.6 5.9 7.2 9.5 14.7 27.6
50.9 95.2 156 180.5 207.3 230.9 255.5 275 295.1 312.4
324.9 335.6 342.9 349.1 352.4 353.5 353.2 351.4 347.6 341.9
331.4 312.9 291 271.3 252.5 231.8 206.5 180.6 156.8 130.3
100.6 77.4 60 24.4 5.3 0.6 0.2 0.2 0.2 0.1
0.1 0.1 0 0 0
5 5.2 5.3 5.4 5.5 5.8 6.8 8.6 12.8 21.1
35.9 63.2 105.6 123.7 142.1 160.8 179.9 196.4 212.7 225.2
237.3 246.4 253.7 258.1 260.9 261.6 260.1 257.3 252.8 246.9
237.4 223.8 206.5 185.8 165.7 148.1 127.4 108.7 89.7 70.4
53 36.9 26.3 10.8 3 0.5 0.2 0.1 0.1 0.1
0.1 0.1 0 0 0
5 5.2 5.3 5.4 5.4 5.6 6.3 7.7 10.6 16.3
25.4 38.4 58.8 69.8 79.7 90.9 103 113.7 123.3 131.9
138.6 144.5 148.5 151.2 152.1 151.5 149.3 145.5 140.2 134
126.2 116.8 103.8 91.4 78.6 67.3 56.4 46.2 37.2 28.4
19.7 14.5 10.4 5.4 1.9 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5 5.2 5.3 5.3 5.3 5.4 5.9 6.9 8.7 12.3
17.8 24.2 32.5 36 40.2 44.7 48.7 53.4 57.1 60.4
63.1 65 66.1 66.4 65.6 64.3 62 59.1 55.4 51.6
47.6 43.4 38.9 34 29.3 24.6 20.2 16.9 14.2 11.9
9.8 7.4 5.5 2.6 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0
5 5.2 5.3 5.2 5.1 5 4.9 4.9 5.1 5.6
6.2 7.1 8.1 8.4 8.7 8.8 8.9 8.9 8.9 8.9
8.7 8.5 8.2 7.9 7.5 6.8 6 5.4 4.9 4.4
3.9 3.5 2.9 2.3 1.9 1.7 1.4 1.1 0.9 0.7
0.5 0.4 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5 5.2 5.1 5 4.8 4.4 4 3.6 3.2 2.8
2.5 2.2 1.9 1.8 1.7 1.5 1.4 1.3 1.1 1
0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.3 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5 5 4.9 4.6 4.3 3.9 3.4 3 2.6 2.2
1.9 1.7 1.5 1.5 1.3 1.3 1.2 1.2 1.1 1.1
1 1 0.9 0.9 0.8 0.8 0.8 0.7 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.5 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0
5 4.9 4.6 4.3 4 3.6 3.2 2.8 2.5 2.2
2 1.9 1.8 1.7 1.7 1.6 1.6 1.5 1.5 1.5
1.4 1.4 1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2
1.2 1.2 1.2 1.1 1.2 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1 1 0.9 0.8 0.8 0.7
0.6 0.5 0.4 0.3 0
5 4.7 4.4 4.1 3.7 3.4 3.1 2.8 2.6 2.4
2.3 2.1 2 2 1.9 1.9 1.9 1.9 1.9 1.9
1.9 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.7 1.6 1.6 1.5 1.4 1.3 1.2 1
0.9 0.7 0.5 0.2 0
5 4.7 4.4 4 3.7 3.4 3.2 3 2.8 2.6
2.5 2.4 2.3 2.3 2.3 2.3 2.2 2.2 2.2 2.2
2.2 2.2 2.2 2.2 2.2 2.2 2.1 2.1 2.2 2.2
2.1 2.1 2.1 2.2 2.2 2.2 2.2 2.2 2.2 2.2
2.1 2.1 2.1 2.1 2 2 1.9 1.9 1.7 1.5
1.3 1.1 0.8 0.4 0
5 4.7 4.3 4 3.7 3.4 3.2 3 2.9 2.7
2.6 2.6 2.5 2.4 2.4 2.4 2.4 2.3 2.3 2.4
2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.4
2.3 2.3 2.3 2.4 2.4 2.4 2.3 2.4 2.3 2.3
2.3 2.3 2.3 2.3 2.2 2.1 2 1.9 1.8 1.7
1.4 1.2 0.8 0.4 0
